IESNA:LM-63-2002
[TEST]P1197955
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-19)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1B-830-U-RW
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 80 CRI, 3000K, 450mA LIGHTSQUARE WITH 26 LEDS AND RECTANGULAR WIDE OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 39.8 WATTS, 0.33 AMPS
[_THDi]5.305
[_PF]0.996
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]5238
TILT=NONE
26 -1 1 37 11 1 1 0.5 0.5 0
1 1 39.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
561.1 561.1 557.3 555.5 556.8 563 574.2 587.6 611.1 642.7
679.3 724 772.4 829.9 899.4 978.8 1061.7 1136.9 1197 1243.3
1276.7 1285 1240.9 1139.6 997.5 783.3 502.5 303 193.9 131.6
96.3 71.7 60.7 50.5 35.3 15.2 0
561.1 560.5 557.1 554.7 557.1 562.4 573.1 588.1 612.2 643.2
682.8 727.2 775.8 832 902.6 976.7 1060.7 1136.1 1196 1243.9
1278.4 1288 1246.8 1147.8 1007.4 796.2 516.2 309.2 197.4 132.6
102.2 71.9 57.5 47.1 33.7 15.8 0
561.1 561.1 559.2 558.4 562.2 571 585.2 603.9 629.8 663
702.6 747.2 796.4 852.9 918.1 994.3 1079.9 1162 1227.8 1278.1
1315 1332.1 1302.7 1213.1 1070 871 595 348.2 220.6 138.8
112.1 85.6 57.2 42.5 32.1 16 0
561.1 561.6 561.6 562.7 570.2 583.8 604.1 628.5 659 694.5
734.9 779.3 829.6 886 949.4 1022.1 1106.7 1191.7 1269.5 1329.7
1372.2 1399.2 1397.1 1336.4 1204.5 1028.8 781.5 473.6 278.1 164.7
116.6 90.9 73.3 57.2 37.4 16.6 0
561.1 561.4 563.5 568.6 579.5 596.7 622.9 653.1 687 724
765.1 810.1 858.2 912.5 972.7 1041.4 1117.1 1204.3 1294.1 1372.8
1431.1 1468.5 1491.5 1486.4 1414.7 1263.4 1061.5 775.8 438.6 248.2
140.9 100.6 75.7 51.6 29.4 12.3 0
561.1 561.4 566.7 576.6 590.8 610.8 639.4 671.8 708.4 747.5
787.6 829.6 875.3 926.1 983.9 1048.4 1121.4 1199.5 1286.1 1375.7
1457 1518 1558.1 1585.6 1595.8 1548.5 1403.5 1185 864.6 491.3
245.5 130.8 81.6 50 25.1 8.8 0
561.1 562.7 570.7 584.4 601.7 623.7 649.9 681.7 716.5 752.8
790 829.3 871.6 918.4 970.8 1030.4 1094.9 1166 1241.2 1317.9
1396.3 1476 1546.1 1600.3 1638.6 1671.2 1681.4 1595.3 1381.8 1019.2
584.1 247.1 110.5 47.9 23 8.8 0
561.1 563.5 573.7 592.4 615.4 638.6 664 688.9 713.8 741.9
773.4 807.1 845.1 885.8 932.3 984.7 1044.9 1108.8 1179.4 1251.3
1325.2 1396 1468 1537 1604.1 1664.8 1723.9 1789.4 1801.7 1631.1
1146 639.7 220.9 89.9 42 11.8 0
561.1 565.1 577.4 598.8 624.5 648.5 675.5 697.7 716.2 735.2
756.8 782.8 810.3 842.4 883.6 930.7 985 1047.8 1111.5 1181.5
1254 1322.7 1392 1461.3 1524.9 1582.2 1642.6 1713.2 1798.8 1852.3
1561 969.2 347.1 110.5 46.5 11.8 0
561.1 564.8 578.2 600.9 626.6 653.6 682 703.4 720.5 738.1
757.7 776.6 798.8 829.3 868.9 913.3 966.3 1026.4 1089.3 1156.4
1225.7 1295.7 1364.2 1434.5 1499 1549.8 1597.4 1657 1718.3 1797.2
1585.1 1017.6 210.5 54.3 23 9.1 0
561.1 564.6 578.2 601.5 628.7 655.8 684.4 706 723.7 740.3
759 778.5 800.2 832.5 871 916.5 972.4 1031.8 1094.4 1163.9
1234.2 1302.7 1372 1440.7 1504.6 1553.5 1603 1661.3 1717.8 1788.6
1526.8 907.7 159.1 46.3 20.3 6.7 0
